Take Advantage of High Performance

Lincoln 12V Li-Ion PowerLuber
Professional Battery-Powered Grease Gun

Powerful, versatile technology
from the lubrication experts

Developed by the lubrication experts, the PowerLuber line
has the right grease gun for your needs.

12V Li-ion PowerLuber Series

  • Lithium-ion battery for maximum power and efficiency​
  • Built-in LED work light illuminates the work area​
  • Delivers grease at up to 8,000 psi (551 bar)​
  • 5-year tool warranty, 2 year battery warranty

12V PowerLuber models

  • Model 1262 / 1262-E*
    Single battery unit with charger and carrying case
  • Model 1264
    Dual battery unit with charger and carrying case
  • Model 1260-NB Tool only option

*) Model numbers indicated with "-E" are European specific / 220V / CE approved

Click on the icon to get to the download the brochure

Watch the Video about the Lincoln 12V Li-Ion PowerLuber

" frameborder="0" allowfullscreen>

NiCad vs Li-ion batteries

Why make the switch to Lithium-ion batteries for your PowerLuber?

We are experiencing a major shift in battery technology. The last 30 years were dominated by nickel-cadmium (NiCad) batteries. This technology kicked off the popular cordless tool revolution and enabled people to complete tasks without being tethered to an electrical socket.

Since technology is always advancing, a new alternative to NiCad batteries emerged – lithium-ion (Li-ion). While traditional NiCad batteries had their place in history, the features and benefits offered by Li-ion batteries has pointed most power-tool users in their direction.

Lithium-ion advantages:
• Longer battery life
• Lighter weight with a compact design
• Faster charge time
• Zero memory effect
• Constant power
• Lower self-discharge rates

Click on the icon to learn more about the benefits or Lithium-Ion batteries

Powerful accessories to support your lubrication work

Batteries and chargers

  • Model 1261 - 12V Li-ion battery
  • Model 1870 - AC charger for 12 to 20V Li-ion battery (110V)
  • Model 1870-E - AC charger for 12 to 20V Li-ion battery (220V)
  • Model 1875A - DC charger

Grease couplers

  • Model 5900 - Lever action grease coupler
  • Model 5852 1) - Hydraulic grease coupler
  • Model 5845 - Heavy-duty grease coupler
  • Model 5849 - 360 Degree coupler with quick connect

Full range of high-pressure hoses

  • Model 1218  -  18 in. 46 cm
  • Model 1224  -  24 in. 61 cm
  • Model 1230 2)  -  30 in. 76 cm
  • Model 1236 3)  -  36 in. 91 cm
  • Model 1248HP  -  48 in. 122 cm (new)

Others

  • Model 1414 - Carrying strap

Included with the PowerLuber: 1) = Standard on all PowerLuber models;
2) = Standard on the 12V models; 3) = Standard on the 20V models 1880

To contact us

To get to the download section of lbusupport.com
(Lincoln Distributors Only)