Need a rugged grease gun for harsh environments?

The Lincoln PowerLuber

Will Get The Job Done!

We are redefining reliability...

20-Volt PowerLuber Features

  • Two-speed transmission delivers 3.5 oz/min (99 g/min)
    on low High-torque motor develops pressure up to
    10 000 psi (690 bar) and 10 oz/min (284 g/min) on high
  • LED indicators identify loss of prime, empty cartridge or
    blocked fittings
  • Battery energy gauge
  • Heavy-duty composite body with protective rubber over-mold
  • Balanced, ergonomic design weighing 7.5 lb (3.4 kg)
  • Hose holder
  • Kit includes two extra grease couplers
  • Includes dual-voltage charger compatible with all
    Lincoln Li-ion tools
  • Slotted powerhead accepts should strap (optional)