Need a Better Way to Flush Cooling Systems and Spray Wash Surfaces?

Our cooling system flushers and washer work simply, quickly and efficiently. The Mityvac MV7270 and MV4570 are powerful, compact spray tools that combine water with compressed air to effectively flush vehicle cooling systems. With its included spray washer nozzle, the MV7270 does that and even more. These easy-to-use tools have a water control valve and an air control valve that operate independently for maximum control.

MV7270 Spray Washer & Cooling System Flusher

Select the MV720 to spray wash and flush cooling systems for vehicle service and heavy-duty applications. 

The MV7270 includes a spray washer.  You can use its spray washer nozzle to clean multiple surfaces with higher pressure while reducing the risk of getting splashed.

MV4570 Cooling System Flusher

Select the MV4570 Cooling system flusher for vehicle service and heavy-duty applications. 

The MV4570 has the same features as the MV7270, but comes with a flushing nozzle only.

MV7270 and MV4570 features:

  • Stepped-up flushing nozzle fits hoses from 3/4-inch to 2-inch in diameter
  • Variable-control water valve enables adjustment of water from off to full flow
  • Comfortable, lever-action air throttle with lock-on latch allows air flow adjustment for increased efficiency
  • 3/4-inch swivel inlet for easy connection to standard garden hose
  • 1/4-inch air inlet with included air nipple connects quickly to shop air
  • Bayonet quick-connection nozzle
  • High-impact, corrosion-resistant construction for long service life
  • MV7270 includes additional washer nozzle for multi-surface cleaning

® Mityvac is a registered trademark of the SKF Group.