Alemite logo

With Alemite’s wide range of pumps,
you’re sure to find one to meet almost any
fluid transfer or dispensing application.

Alemite RAM Pumps –
The Pro's Choice for Fluid Transfer

The Alemite RAM pump is rugged enough to withstand even the most extreme conditions and handle your most challenging oil and grease applications with ease. The RAM pump sets the standard for pump durability and is faster, quieter and more efficient than ever before.

Commonly used for vehicle maintenance in lube centers and automotive dealerships, as well as in manufacturing, construction and mining, this pump brings together details that make the difference in performance every day.

The models listed below represent only a small portion of the total available models.

Alemite RAM pump

RAM High-Pressure Portable Grease Pumps

These air powered mobile units feature the exclusive Alemite RAM air motor for quiet operation and quick serviceability. Models include cover mounted pump, follower, 7’ delivery hose, Z-swivel, control handle. All models include a built-in control handle holder on the cover. All models have a 3” diameter air motor. Air inlet is ¼” female pipe thread. Material outlet is 3/8” female. Drum not included.

RAM High-Pressure Stationary Grease Pumps

These pumps feature the exclusive Alemite RAM air motor for quiet operation and quick serviceability. Recommended for piped installations of moderate length. Easily handles fibrous multipurpose chassis lubricants. Air motor is 3” diameter. Air inlet is ¼” female pipe thread. Material outlet is 3/8” female.

RAM Medium-Pressure Stationary Oil/Fluid Pumps

These pumps feature the exclusive Alemite RAM air motor for quiet operation and quick serviceability. Recommended for piped installations of short to moderate length. Easily handles fluids up to SAE 140. Pump includes a 2” bung adapter for durm or tank mounting (appropriate down tube must be added for drum or tank mounting - see down tube selection chart). Pump will also mount directly to 1-1/2” suction pipe (1” for model 9970) to remote tank. Air motor is 3” diameter. Air inlet is ¼”NPTF(f ).

We are also here to help maintain and repair your RAM pump. Check out our video below or visit and subscribe to our YouTube channel for the latest video releases.

" frameborder="0" allowfullscreen>

www.alemite.com